IESNA:LM-63-1995
[TEST]P1449863
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_120W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 120W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19111
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 115.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
6170.9 6185.1 6191.8 6188.3 6191.1 6212.5 6220.1 6227.9 6233.9 6247.5
6247.9 6256.9 6259 6230.9 6273.5 6280.8 6292.8 6308.6 6325 6340.9
6325.2 6342.5 6370.1 6358.3 6361.6 6380.9 6387.6 6351.9 6459.6 6365.7
6463.7 6468.8 6475.4 6460.9 6471.5 6471.1 6406 6493.6 6496.1 6463.9
6437.5 6406.7 6357.2 6306.1 6242.2 6141.9 6051.7 5951.2 5834.5 5744.4
5620.1 5514.6 5390.8 5279.2 5158 5035.4 4901 4766.7 4637.4 4476.8
4231.4 3967.5 3679.1 3369.4 3043.7 2800.5 2619.2 2466.5 2279 2088.5
1948.9 1824.9 1725.1 1625.2 1514.4 1394.7 1284.6 1182 1081.7 969.9
851.8 731.8 634.2 555.3 470.7 381.9 282.7 210.3 109.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6205.4 6200.3 6213 6189.9 6185.8 6188.8 6192.9 6200.1 6210.6
6205.8 6215.3 6213 6205.8 6217.6 6182.4 6278.1 6233.4 6201.9 6209.7
6209.7 6201.9 6118.9 6175.2 6176.8 6172.7 6152.9 6149.5 6142.3 6134.7
6147.4 6145.5 6144.9 6136.4 6115.6 6094 6095.9 6080.7 6078.1 6045
6030.5 6008.9 5976.9 5961.5 5942.9 5887 5818.2 5749.6 5669.6 5578.5
5432 5344.5 5224 5088.3 4947 4838.2 4731 4612.3 4469.2 4330.3
4195.5 4072.2 3909.5 3695.8 3446.7 3176.6 2849.3 2573.7 2353.8 2175.7
2027.6 1856.4 1716.1 1608.2 1511.1 1406.7 1314.9 1215.8 1116.6 1040
965 881.5 759.4 605.2 471.6 391.1 308.9 221.8 145.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6179.8 6211.3 6193.2 6192.9 6166.7 6166.7 6149.5 6139.3 6138.7
6063.4 6111.3 6097.7 6119.3 6066.9 6038.1 6012.6 5986.1 5954.4 5929.8
5906.3 5883.1 5851.3 5813.1 5786 5762.8 5646.1 5588.2 5665 5564.7
5508.6 5474.7 5424.4 5385.5 5374.2 5229.3 5213 5160.3 5109 5055.8
5006.4 4956.2 4896.2 4846 4777.7 4727.3 4672.6 4614.9 4552.1 4503.1
4447.6 4398.6 4358.4 4313.7 4266.3 4211.8 4146 4089.9 3996 3896.4
3783.3 3659 3510 3331.2 3153.4 2967.3 2774.3 2582.9 2368.3 2184.9
2030.8 1896.7 1728.3 1512.8 1281.8 1046.9 899.7 801 693.3 603.9
502.4 419.6 360.9 317.2 275.6 237.9 203.8 163.1 93.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6161.4 6174.3 6157.3 6159.8 6195.2 6126.9 6108.1 6083.7 6062
6053.8 6039 6027.3 5982.7 5958.5 5915.5 5878.5 5863.1 5858.9 5772
5736.3 5693.1 5655.6 5606.6 5554.1 5510.4 5457.3 5413.6 5333 5309.4
5206.7 5142.8 5075.6 5010.5 4932.5 4855 4777.3 4688.9 4608.4 4522.4
4447.2 4361.1 4259.2 4174.6 4081.4 3982.9 3881.9 3785.6 3681.6 3522.6
3458.4 3354.5 3246.3 3132.7 3017.9 2901.3 2768.5 2647.3 2530.2 2414
2285.7 2170.7 2056.3 1946.6 1826.5 1712.9 1596.7 1475 1345.7 1224.7
1108.6 996.1 874.6 773.4 671.3 577.2 484.9 405.8 334.9 274.4
214.2 169.5 132.3 98 74.8 53.8 36.6 24.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6166.7 6181 6153.4 6150.4 6120.9 6104.1 6089 6074.2 6048.9
6028 6013.5 5994.2 5965.4 5912.1 5885.1 5867.9 5816.4 5781.6 5750.1
5717 5682.5 5637.2 5600.1 5541 5481.2 5442.8 5395.4 5343.4 5293.9
5247.7 5195.9 5152.9 5096.8 5028.9 4967 4886.1 4816.1 4752.2 4684.6
4630.7 4568.2 4500.3 4431.1 4363 4278.5 4200.8 4126.9 4036.5 3946.1
3846.1 3755.2 3653.3 3557.8 3460.1 3358.4 3227.2 3115.7 3003.6 2890.7
2773.8 2656.5 2527.7 2374.7 2191.4 2039.3 1849.8 1672.2 1500.8 1367.6
1265 1174.4 1075 998.8 933.5 864.5 802.8 744.6 688.7 634.5
573.5 516.4 459.6 392.9 317.2 259.5 203.6 120.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6171.3 6155.2 6159.1 6126.2 6107.4 6089.7 6077 6065 5976.9
6022.2 6002.9 5992.6 5972.3 5967.7 5952.3 5924.2 5900.6 5856.6 5826.9
5797.5 5842.6 5770.4 5757.7 5740.2 5701.6 5672.6 5651 5600.6 5587
5558 5534.8 5486.3 5469 5437 5412.6 5378.4 5339.5 5303.8 5257.6
5203.5 5150.2 5081.4 5010.1 4940.8 4865.6 4777.5 4670.8 4574.6 4464.9
4340.9 4192.7 3956.7 3726.4 3484.9 3226.8 3003.6 2816.4 2654.4 2490.7
2352.4 2251 2134.3 1981.6 1820.8 1713.6 1628.7 1542.7 1446.7 1353.1
1264.5 1175.1 1085.6 990.8 883.8 752.9 648.7 562 484.9 406.3
345.5 284.1 188.9 83.7 45.3 31.7 18.9 12.9 10.4 9.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6171.3 6184.9 6147.2 6112.2 6126.2 6100.2 6085 6072.2 6055.4
5995.1 6022.5 6016.5 6001.1 5993 5982.5 5956 5928.6 5908.4 5888.6
5879.4 5879.9 5865.8 5851.6 5829.7 5822.3 5781.6 5768.7 5743.7 5732.4
5700.6 5692.8 5669.6 5668.4 5651 5645.2 5618.1 5585.9 5537.3 5471.1
5396.3 5374.7 5281.3 5206.7 5126.5 5027.1 4966.8 4802.8 4595.5 4465.6
4246.3 3985 3724.6 3472.7 3232.5 3050.3 2910 2728.5 2578.3 2450.4
2335.4 2149.3 1959.3 1806.1 1684.1 1580.8 1476.4 1363 1259.2 1144.9
1048.1 931.2 808.6 690.8 586.1 506.8 429.5 361.9 296.1 230.7
170.7 113.4 87.4 65.6 50.8 34.3 20 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6150.4 6172.9 6139.6 6132.4 6122.1 6106.2 6109 6101.6 6063
6040.7 6014.4 6045 5984.3 5900.8 5929.5 5924.7 5894.1 5862.1 5853.4
5846.3 5804.2 5781.6 5738.8 5722.7 5691.5 5713.1 5639.5 5609.8 5576.9
5544.7 5514.1 5489.5 5468.3 5446.7 5408.7 5351.4 5326.6 5290.7 5257.4
5211.1 5173.6 5110.4 5046.4 4978.3 4884 4804.9 4728.3 4637.6 4479.6
4423.5 4282.4 4120.3 3908.9 3677.9 3421.9 3198 2947.1 2760.7 2615.6
2484.4 2325 2204.3 2102.8 1955.4 1798.7 1684.4 1603.2 1506.5 1425.1
1331.2 1247.1 1160.1 1071.8 971.5 863.3 739.8 641.4 545.2 464.5
401 339.8 272.4 158.7 67.4 42.1 26.9 15.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6166.9 6160 6150.6 6140 6128.1 6112.9 6103.2 6079.1 6066.2
6034 6036.3 5980.8 5950.5 5925.2 5832.5 5852.9 5824.4 5792.2 5761.2
5713.3 5669.1 5639.5 5587.9 5540.1 5503.3 5442.1 5394.9 5338.8 5295.5
5240.8 5214.3 5147.6 5090.1 5029.4 4950.9 4887.2 4817.1 4747.4 4697.2
4626.6 4560.1 4484.4 4413.1 4344.1 4285 4202.4 4112 4029.6 3956.5
3848.6 3753.6 3657 3592.6 3448.3 3339 3239.4 3127.6 3016.1 2903.6
2786.7 2669.6 2545.4 2413.1 2262.9 2099.4 1925.9 1712.4 1544.5 1389.7
1278.1 1183.1 1090.4 1002.3 931.7 872.8 805.1 750.6 692.7 639.7
584.5 526.8 467 409 341.8 274.2 221.1 152.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6169.2 6080.7 6163.5 6172.2 6158.4 6189.5 6109.9 6103.2 6083.4
6060.9 6060 5999.7 5973.9 5951.9 5920.1 5900.6 5860.3 5807.2 5792.2
5760.7 5699.3 5654.6 5606.3 5562.2 5511.1 5465.6 5408 5345 5286.3
5228.8 5158 5092.6 5001.6 4923.3 4853.2 4769.9 4700.2 4612.8 4540.3
4453.4 4363.2 4271.9 4172.5 4083.9 3984.5 3881.9 3787.4 3679.3 3582.7
3473.6 3372.9 3262 3149.7 3014.2 2915.3 2777.1 2658.4 2536 2420.3
2297.7 2182.4 2049.7 1938.8 1826.8 1715 1595.8 1481 1351.3 1238.8
1113.4 1005.5 890.5 780.8 674 581.5 496 408.8 337.9 278.1
221.3 173.9 133.7 103.3 75.2 54.7 37.5 23.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6176.1 6184.9 6181.7 6169.2 6164.6 6160.7 6151.5 6143 6152.9
6138.9 6104.4 6075.6 6061.1 6046.2 6030.5 6014 6005.5 5976 5950
5913.4 5831.3 5861.7 5832 5784.6 5747.1 5694.7 5649.6 5606.8 5590.7
5534.1 5482.1 5460.5 5384.8 5329.8 5270.2 5230.2 5169.9 5109.7 5062.1
5004.3 4949.6 4901.5 4846.5 4786.7 4729 4675.6 4601.1 4540.3 4496.6
4443.7 4401.8 4352.8 4298.3 4239.9 4199.9 4145.8 4088.7 4051.9 3925.4
3811.1 3691 3552.8 3395.2 3209.3 3026 2845.4 2642.3 2436.1 2249.3
2074.7 1957.9 1800.5 1599.9 1359.8 1127.2 953.1 840.8 739.8 633.3
544.7 451.1 384.9 332 293.5 256.3 220.6 190.9 127.2 46.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6170.6 6179.6 6178 6204.4 6202.1 6198.9 6199.6 6198.5 6185.4
6190.9 6218.5 6203.3 6254.4 6199.4 6187.4 6184 6183.7 6196.6 6195
6195.7 6144.6 6164.9 6158.4 6108.1 6161.7 6185.4 6143.5 6139.8 6148.5
6127.8 6118.9 6131.1 6107.8 6099.8 6085 6069.9 6053.8 6064.6 6001.5
6031.2 6007.3 5979.2 5942.9 5979 5877.5 5841.4 5795 5719.3 5635.8
5525.8 5415.4 5293.2 5161.4 5035.4 4915.5 4790.8 4680 4547.9 4417
4279.7 4148.1 3992.4 3851.6 3613.3 3346 3062.8 2738.2 2519.2 2308.5
2138.2 1977.2 1804.4 1680.4 1582.7 1485.6 1386.9 1290.3 1199.4 1100.7
1009.9 949.1 856.7 734.1 563.1 452.9 377.5 290.8 209.1 123.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6170.9 6185.1 6191.8 6188.3 6191.1 6212.5 6220.1 6227.9 6233.9 6247.5
6247.9 6256.9 6259 6230.9 6273.5 6280.8 6292.8 6308.6 6325 6340.9
6325.2 6342.5 6370.1 6358.3 6361.6 6380.9 6387.6 6351.9 6459.6 6365.7
6463.7 6468.8 6475.4 6460.9 6471.5 6471.1 6406 6493.6 6496.1 6463.9
6437.5 6406.7 6357.2 6306.1 6242.2 6141.9 6051.7 5951.2 5834.5 5744.4
5620.1 5514.6 5390.8 5279.2 5158 5035.4 4901 4766.7 4637.4 4476.8
4231.4 3967.5 3679.1 3369.4 3043.7 2800.5 2619.2 2466.5 2279 2088.5
1948.9 1824.9 1725.1 1625.2 1514.4 1394.7 1284.6 1182 1081.7 969.9
851.8 731.8 634.2 555.3 470.7 381.9 282.7 210.3 109.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
